??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID_R01K-4M100-M20ZZ0-EP00,2-S92
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BID_R01K-4M100-M20ZZ0-EP00,2-S92
VERF
Availability
no more available
BC
Order code
BID0007
TC
Product identifier
BID R01K-4M100-M20ZZ0-EP00,2-S92
PX
Product view
55800_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.054 Kg
TRAFFIC
Customs number
85365080
WEBINC
Product group
Magnetically coded safety switches
DESCRIPT
Description
B10d (EN ISO 13849-1) = Normally closed (NC) at 20% contact load 25 mil. switching cycles, Approval/Conformity = CE, cULus, WEEE, Operating principle = non-contact (magnetic), No of contacts = 2x NC, Approach direction = vertical to the active surface, Life expectancy mechanical = 100 mil. switching operations, Assured operating distance Sao = 5 mm, Assured switch off distance Sar = 15 mm, Connection = Cable with connector, M12x1, 5-pin, 20 cm, PUR, Dimension = 26 x 36 x 13 mm, Ambient temperature = -25...70 °C, IP rating = IP67, Housing material = Thermoplastic, glass-fiber reinforced
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.